Tubeless Wheels

Tubeless Wheels

Trelleborg’s Tubeless Wheels are designed for use on ro-ro trucks and industrial trailers. The premium materials and wheel design combine to create a wheel engineered for use in extreme conditions.

Trelleborg_Wheels_Tubeless_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Tubeless Wheels are designed for use on ro-ro trucks and industrial trailers. The premium materials and wheel design combine to create a wheel engineered for use in extreme conditions.

• Robust design 

• 1 piece wheel 

• Increased rim thickness

• Suitable for tubeless tyres only

Download

Industrial Wheels

 

Download (pdf)

Technical Data

12"– 19.5"

Diameter Wheel Size Tire Size
12 7.0-12 23x8½-12
15 7.0-15 27x8½-15
165 8.25-16.5 10-16.5
9.75-16.5 12-16.5
175 10.50-17.5 14-17.5
195 11.75-19.5 15-19.5

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*