Excavator Dual Assembly

Excavator Dual Assembly (Solid)

The Trelleborg Excavator Dual Assembly is ideal for use in the scrap metal yards.

Trelleborg_Resilient_Excavator-Dual-Assembly_200x281Trelleborg Excavator tyres offer excellent traction and stability through their innovative tread design and construction while keeping machine downtime to a minimum by eliminating punctures. This tyre delivers outstanding performance in environments where safety is vital and downtime unacceptable.

This assembly features more than just a premium tyre. The high quality wheel is designed for heavy duty use and the center spacer eliminates debris from entering the assembly. 

• Wide profile improves stability

• Excellent Traction

• Reinforced sidewall protection eliminates punctures


Download

Excavator Brochure

Engineered Performance  

Download (pdf)

Technical Data

metric SIZES
Tire Description Size Available Rims Tire O.D.
[mm]
Width
[mm]
Static Load [mm] Load Capacity
25 km/h [kg]
Excavator 10.00-20  7.0; 7.5 & 8.0 1010 560 15100 10000
Excavator 12.00-20 8.0 & 8.5 1098 630 19220 12600
Excavator XL 10.00-20  7.0; 7.5 & 8.0 1023 570 15100 10000
Excavator XL 12.00-20 8.0 & 8.5 1093 620 19220 12600

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*