Spreader and Grain Cart Tyres | Trelleborg Wheels

Spreaders & Grain Carts

9Products
Trelleborg-Agricultural Tires-TM3000_1024x575
TM3000
  • Maximise the load capacity of the tyre at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

Trelleborg - Spreaders and Grain Carts - TM2000
TM2000
  • Excellent traction capacity
  • Maximum resistance to impact and punctureing
  • Optimal lateral stability even on difficult and very uneven terrain
Read more

Trelleborg - Spreaders and Grain Carts - Twin Radial
Twin Radial
  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder
  • High speed and maximised road handling
  • Great comfort
Read more

Trelleborg - Spreaders and Grain Carts - T404 Twin Implement
T404 Twin Implement
  • Suitable for soft terrain
  • Characterized by its rounded shoulder design and wide contact area
Read more




Spreaders and Grain Carts-Wheels & Rims-Trelleborg
Wheels & Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more