Twin Radial | Trelleborg Wheels United Kingdom

Twin Radial

The first Trelleborg radial implement tyre, perfect in all working conditions and on any type of soil.

Trelleborg-Trailer-Tires-TWINRADIAL_200X281

  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder. The central "block structure" enables the tyre to self-clean efficiently and rapidly.
  • High speed and maximised road handling even in high stress conditions.
  • High load capacity and excellent traction when used as a drive wheel and at the same time offering minimum rolling resistance when in free-rolling mode.
  • Great comfort and excellent even wear due to the sidewall profile and tread design.

Download

Twin Radial Brochure

Value at first sight  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

500/60R22.5 
155 D

520

1192

3600

537

550

AG16.00

15.00; 16.00; 17.00

4,0

I2

Tubeless

+

560/60R22.5 
161 D

552

1240

3824

559

600

AG16.00

16.00; 17.00

4,0

I2

Tubeless

+

 
  *

+

600/50R22.5 
159 D

600

1170

3550

530

550

AG 20.00

4,0

I2

Tubeless

+

600/55R26.5 
165 D

636

1341

4110

605

625

AG20.00

4,0

I2

Tubeless

+

650/65R30.5 
176 D

675

1635

4975

735

775

AG20.00

4,0

I2

Tubeless

+

680/55R26.5 
171 D

685

1420

4335

631

675

AG20.00

AG24.00

4,0

I2

Tubeless

+

710/50R26.5 
170 D

710

1355

4120

610

650

AG 24,00

4,0

I2

Tubeless

+

750/60R30.5 
181 D

790

1678

5130

756

800

AG24.00

4,0

I2

Tubeless

+

850/50R30.5 
182 D

875

1630

4946

735

775

AG28.00

4,0

I2

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*