Utility and Specialty Tractors | T452 Implement Standard | Trelleborg Wheels UK

Implement Standard T452

Implement metric tyre for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-T452_200X281The Implement tyres are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tyres.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements.


Download

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Trelleborg tires and complete wheels solutions  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

300/80-15.3 
123 A8 (111A8)

305

900

2685

2691

390

403

9.00-15.3

2,0

0

Tubeless

+

300/80-15.3 
141 A8 (129A8)

300

890

2601

383

405

9.00-15.3

4,0

0

Tubeless

+

420/55-17 
143 A8 (131A8)

416

897

2606

382

13.00-17

2,8

0

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*