Utility and Specialty Tractors | Trelleborg Wheels UK

Utility & Specialty Tractors

21Products
PneuTrac
  • High performance on slopes. Less compression, less compaction
  • High flotation, maximun ground care. High traction, when and where needed
  • High lateral stability and superior comfort
Read more

Trelleborg - Utility and Specialty Tractors - TM700
TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Read more



Trelleborg - Utility and Specialty Tractors - TM190
TM190
  • The special lug shape provides high resistance to gougings and lacerations
  • Suitable for most operations and types of terrain
  • The reduced height of its lugs makes it an especially good performer on grassland
Read more

Trelleborg - Utility and Specialty Tractors - TH400
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Trailer-Tires-IM110_1024x575
IM110
  • The tread pattern allows maximum use of this tyre in both field and road operations
Read more

Trelleborg-Trailer-Tires-IM220_1024x575
IM220
  • The tread pattern allows maximum use of this tyre in both field and road operations
Read more

Trelleborg - Utility and Specialty Tractors - TD27
TD27
  • The tread pattern allows maximum use of this tyre in both field and road operations
Read more

Trelleborg - Utility and Specialty Tractors - TM900 UST
TM90
  • TM90 range offers a complete range of sizes for tractors between 50 and 160 HP
  • Excellent traction in all field conditions further enhanced by the interlug terraces
  • The wide lug nose assures extra life on surface
Read more


123