TH500 | Trelleborg Wheels United Kingdom

TH500

The new Trelleborg TH500 Agro Industrial completely meets the needs of telehandlers and backhoes operating on hard surface.

TH500_200x281

The TH500 tread design is very closed in the center to guarantee tyre’s long life while opened in the shoulder area to ensure the perfect clean out of the tire enhanced by the inter-lug terraces between the lugs. The tread design as a whole assures high traction capacity and premium self-cleaning performance.

The TH500 tread design has a closed center to guarantee the tyre’s long life and is open on the shoulder  to ensure perfect self-cleaning of the tyre, enhanced by the inter-lug terraces . The whole tread design ensures high traction capacity and premium self-cleaning performance.
- Wider shoulder lug to enhance lateral stability
- Reinforced sidewall to prevent sidewall damage and to increase lateral stability
- Inter-lug terraces to boost self-cleaning capability
- Full central area to increase tread wear resistance in all working condition

Download

TH400 - TH500 Agro Industrial

Extending efficiency  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

460/70R24 
159 A8 (159B)

470

1250

3735

560

600

DW15L

DW14L, DW16L, TW14L

4,0

R-4

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*