T480 | Trelleborg Wheels United Kingdom

Twin Forestry T480

The new Twin Forestry series is the ultimate tribute to the business and the people who make it. Expect even better traction, stability and accessibility thanks to exclusive new tread designs, improved resistance properties and better-than-ever track compatibility. 

Trelleborg-T480-200X281
When the going gets tough, T480 gets to work.
The T480’s transverse grooves and wide flat tire profile give it unmatched track grip and compatibility. Even without tracks, you’ll experience unmatched pulling power in every condition. And thanks to a tread with inter-lug terraces, have a self-cleaning tire that can always work harder and push further.

Download

Trelleborg Forestry

Serious Tyres for Serious Foresters  

Download (pdf)

Twin Forestry

The pure quality solution  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Pressure For Tracks Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

600/55-26.5 
165 A8 (165A2)

600

1340

4050

626

625

AG20.00

6.0

5,0

LS-2

Tubetype

600/55-26.5

Steelbelt

+

710/40-24.5 
163 A8 (163A2)

710

1220

3700

570

575

AG24.00

6.0

5,0

LS-2

Tubetype

710/40-24.5

Steelbelt

+

710/45-26.5 
173 A8 (173A2)

710

1340

4020

625

625

AG24.00

6.0

6,0

LS-2

Tubetype

710/45-26.5 / 750/50-26.5

Steelbelt

+

710/45-26.5 
168 A8 (175A2LT)

710

1340

4020

625

625

AG24.00

6.0

5,0

LS-2

Tubetype

710/45-26.5/ 750/50-26,5

Steelbelt

+

750/55-26.5 
182 A8 (182A2)

750

1485

4485

690

700

AG24.00

6.0

6,0

LS-2

Tubetype

710/45-26.5 / 750/50-26.5

Steelbelt

+

780/50-28.5 
182 A8 (182A2)

780

1525

4660

705

725

AG26.00

6.0

6,0

LS-2

Tubetype

Steelbelt

+

800/40-26.5 
170 A8 (170A2)

800

1340

4020

625

625

AG28.00

6,0

5,0

LS-2

Tubeless

800/40-26.5

Steelbelt

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*