T440 | Trelleborg Wheels United Kingdom

Twin Forestry T440

Discover the unique features and benefits of the Twin Forestry T440

Trelleborg Forestry T440_200X281 Enter product description here. Keep copy simple and well-spaced out (as shown in template), so users can scan easily.

Download

Trelleborg Forestry

Serious Tires for Serious Foresters  

Download (pdf)

Twin Forestry

The pure quality solution  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Pressure For Tracks Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

650/45B22.5 
160 D

650

1160

3505

533

550

AG20.00

4,0

0

Tubeless

+

600/55-26.5 
165 A8 (165A2)

600

1340

4050

626

625

AG20.00

6.0

5,0

LS-2

Tubetype

600/55-26.5

Steelbelt

+

710/40-24.5 
163 A8 (163A2)

710

1220

3700

570

575

AG24.00

6.0

5,0

LS-2

Tubetype

710/40-24.5

Steelbelt

+

710/45-26.5 
168 A8 (175A2LT)

710

1340

4020

625

625

AG24.00

6.0

5,0

LS-2

Tubetype

710/45-26.5/ 750/50-26,5

Steelbelt

+

710/55-34 
167 A8 (174A2LT)

710

1650

4950

775

760

DW24A

DW23A

4.00

3,2

LS-2

Tubeless

700/55-34

Steelbelt

+

800/40-26.5 
170 A8 (170A2)

800

1340

4020

625

625

AG28.00

6.0

5,0

LS-2

Tubeless

800/40-26.5

Steelbelt

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*