Sprayer Tyres | TM1000 ProgressiveTraction | Trelleborg Wheels UK

TM1000 ProgressiveTraction®

Compared to the standard technology, the new VF TM1000 ProgressiveTraction® can carry up to 40% more load at the same pressure or work with 40% less pressure at the same load.

Trelleborg TM1000 Progresstive Traction

Trelleborg is modernizing its leading tyre line, the TM1000, enriching the tread with ProgressiveTraction® technology, which has won numerous innovation awards around the world and has brought great improvements to the market. The new TM1000 ProgressiveTraction®, designed in compliance with VF regulations, is an innovative tyre capable of providing superior load capacity, reducing soil compaction, while providing unbeatable traction. On the road, the new range guarantees high performance, increasing machine productivity

Downloads

From instructions and advice to tips and sizing details, these PDFs cover all the information you will need on the TM1000 ProgressiveTraction®

TM1000 Progressive Traction

Enrich your farming  

Download (pdf)

DUO 500 Dual Mounting System

Dualo mounting System Installation instructions  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

VF600/70R30 
170 D (167E)

615

1600

4785

695

750

DW21B

DW20B

2,4

R-1W

Tubeless

+

VF800/70R38 
184 D

830

2078

6200

860

975

DW27B

DW25B

1,6

R-1W

Tubeless

+

Product videos

Want to learn more about the features of the TM1000 ProgressiveTraction®? These product videos cover all the key details.

Related products

Discover similar products to the TM1000 ProgressiveTraction® within Tractor Tyres

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*