T63 | Trelleborg Wheels United Kingdom

T63

Farming tyre with traction pattern.

Trelleborg-Light-Service-Tires-T63_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

6-12 
4 A6

146

582

1729

4.00E-12

5.00-12

2,8

I

Tubeless

+

4.00-8 

106

427

1277

2.50A-8

3.00

2,8

I

Tubetype

4.00-8

+

4.00-12 
4PR A6

113

532

1615

1624

247

250

3.00Dx12

2.50Cx12-3.00Bx12

2,8

Implement

Tubeless

+

4.00-12 
10PR A6

120

534

1615

1624

247

250

3.00Dx12"

690,0

Implement

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*