T446 | Trelleborg Wheels United Kingdom

T446

Farming tyre with easy rolling pattern.

Trelleborg-Light-Service-Tires-T446_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

300/65-12 
118 A8

303

687

2040

9.00

2,4

UV-3

Tubeless

+

300/65-12 
118 A8

303

687

2040

9.00-12

2,4

I

Tubeless

+

10.0/75-12 
10 

255

690

2049

9.00-12

7.00-12

3,9

I

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*