Handy and airport luggage trolley | T510 | Trelleborg Wheels UK

T510

Farming tyre with especially easy rolling pattern.

Trelleborg-Light-Service-Tires-T510_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

165-15 

166

637

1892

4.50

2,4

I

Tubeless

+

18x8.50-8 

225

463

1384

210

7.00l-8

6.50-8

2,8

I

Tubetype

18x8.50-8

+

140-6 
6PR A5

134

325

965

4.50A-6

7,0

Industrial

Tubetype

140-6

+

16x6.50-8 
6PR A6

406

170

5.375

5.50A

3,0

I

Tubetype

16x6.50-8

+

3.50-8 
4PR A6

101

392

1164

2.50A-8

2.10-8

2,8

Implement

Tubetype

3.50-8

+

4.00-6 
4PR A6

110

363

1078

2.50Ax6

280,0

Implement

Tubetype

4.10/3.50-6

+

13x5.00-6 
4PR A6

119

326

968

3.50A-6

2,8

Implement

Tubeless

+

4.10-4 
4PR A6

104

276

820

2.10C-4

3.25A-4

2,8

Implement

Tubetype

4.00-4

+

140-6 
10PR A5

143

340

1004

4.50A-6

9,5

Industrial

Tubetype

140-6

+

15x6.00-6 
6PR A6

162

366

1087

4.50A-6

3,8

Implement

Tubetype

15x6.00-6

+

2.50-3 
4PR A5

74

216

642

1.50-3

1.75x3

8,0

Industrial Black

Tubetype

2.50-3

+

13x5.00-6 
6 A6

119

326

955

3.50A

4,1

I

Tubetype

+

11L-15 
12 A8 (121A8)

285

777

W8

3,6

I-1

Tubeless

+

16x6.50-8 
84 A8 (80B)

172

406

1221

186

5.375l

5.50A

5,1

I

Tubetype

+

215/65-15 
10 PR A6

210

672

1996

6.00Kx15

5.50/6.00x15

680,0

Implement

Tubeless

+

215/65-8 
85 A8 (73A8)

222

464

1382

1398

208

213

7.00I-8

2,8

Implement

Tubeless

18x8.50/9.50-8

+

220/45-8 
70 A8 (58A8)

220

410

1195

1205

190

7.00I-8

2,4

0

Tubetype

16x8.50/9.50-8

+

220/50-6 
73 A8 (61A8)

222

370

1099

1105

170

7.00Ax6

280,0

Implement

Tubetype

220/50-6

+

15x6.00-6 
4 PR A6

165

364

1084

1100

163

168

4.50A-6

2,0

Implement Extra

Tubeless

15x6.00-6

+

16x6.50-8 
73 A8

173

413

1221

5.375I

5.50A

3,0

UV-3B

Tubetype

16x6.50-8

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*