Other Harvesters | TB40 | Trelleborg Wheels UK

TB40

New Trelleborg backhoes range.

Trelleborg-Agro-Industrial-Tire-TB40_200x281

Designed for construction utility and industrial application, the TB40 guarantees:

  • excellent wear resistance
  • sturdy tread pattern
  • robust sidewall
  • great stability on hard and tough soils
  • Download

    Visual Folder

    Trelleborg tyres and complete wheels solutions  

    Download (pdf)

    Pressure Table

    Technical Data  

    Download (pdf)

    Mobile Tools and Apps

    Boost the efficiency and productivity of farming operations  

    Download (pdf)

    Technical data

    For the full pressure table, click “ + “ next to the size

    Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

    340/80-18 
    143 A8

    350

    1005

    3055

    450

    475

    11

    4,0

    R-4

    Tubeless

    +

    320/80-18 IND  
    139 A8

    308

    987

    2980

    445

    DW9

    400,0

    R4

    Tubeless

    +

    440/80-28 IND  
    156 A8

    436

    1418

    4312

    637

    DW15L

    320,0

    R4

    Tubeless

    +

    Web applications

    Resources

    Product videos

    New products

    Contact us

    Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

    *
    *
    *
    *
    *
    *
    *
    *