Cotton Pickers Tyres | Trelleborg Wheels

Cotton Pickers

7Products
Trelleborg - Cotton Pickers - TM3000
TM3000
  • Maximise the load capacity of the tyre at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

Trelleborg - Cotton Pickers - TM700
TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Read more


Trelleborg - Cotton Pickers - T410 Agroforest
T410 Agroforest
  • Reinforced sidewall to guarantee minimum impact and perforation
  • Special lug shape to ensure excellent grip and traction in tough terrain
  • High level of stability during heavy applications thanks to the shoulder design
Read more

Trelleborg - Cotton Pickers - TM90 CP
TM90
  • TM90 range offers a complete range of sizes for tractors between 50 and 160 HP
  • Excellent traction in all field conditions further enhanced by the interlug terraces
  • The wide lug nose assures extra life on surface
Read more

Cotton Pickers-Wheels & Rims-Trelleborg
Wheels & Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more