Combine Harvester Tyres | Trelleborg Wheels

Combine harvesters tyres

Discover our full range of tyres for combine harvesters designed for a variety of terrains, loads and operating conditions. Boost your machine’s performance and efficiency with our expertly-designed combine tyres. 

11Products
Trelleborg-Agricultural Tires-TM3000_1024x575
TM3000
  • Maximises the tyre’s load capacity at low inflation pressure
  • A good choice for boosting harvest productivity
Read more

Trelleborg-Agricultural Tires-TM2000_1024x575
TM2000
  • Excellent traction
  • Maximum resistance to impact and punctures
  • Optimal lateral stability even on difficult and uneven terrain
Read more

Trelleborg-Agricultural Tires-TM900HighPower_1024x575
TM900 High Power
  • Developed for high-powered tractors with a high load capacity
  • Able to handle the high torque of the biggest agricultural vehicles
  • Great traction on all kinds of terrain
Read more

Agricultural Tires/Trelleborg-Agricultural Tires-TM800_1024x575
TM800
  • D-rated: can reach 65 km/h on the road at the nominal pressure of 1.6 bar
  • Extra-large tread pattern
  • Able to carry heavy loads and work at very low pressure
Read more

Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Agricultural Tires-Twin Tractor T414_1024x575
T414 Twin Tractor
  • Deep, effective lugs set at three different angles for maximum traction and excellent self-cleaning
Read more




TrelleborgCerchio_1024x575
Wheels & rims
  • Complete wheels from the leading manufacturer, with a diameter ranging from 3.5 inches to 46 inches
Read more


12