T537 | Trelleborg Wheels United Kingdom

T537

Combined tyre for green area, farming and industry.

Trelleborg-Light-Service-Tires-T537_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

 

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

190-8 
6 A6

175

425

5.50

6.00

3,1

Tubetype

190-8

+

190-8 
8 A5

175

424

1265

5.50

6.00

5,9

standard

Tubetype

190-8

+

16x7.50-8 
4 A5

180

430

1265

5.375-8

5.50A-8

2,1

I

Tubeless

+

11x4.00-4 
2PR A5

101

262

778

2.75A-4

3.25A-4

1,5

Garden Tractor

Tubeless

+

13x5.00-6 
2PR 

112

320

949

3.50-6

1,4

GT

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*