Gardening | T463 | Trelleborg Wheels UK

T463

Wide farming, garden and snow tyre with traction pattern.

Trelleborg-Light-Service-Tires-T463_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tyre Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

23x10.50-12 

275

572

1705

8.5

7JA-12

1,4

I

Tubeless

+

23x8.50-12 
104 A8 (10 PR)

214

572

1718

267

7.00

7JA-12

4,0

I

Tubeless

+

23x8.50-12 
4 A6

213

570

1699

7.00-12

7JA

1,8

I

Tubeless

+

26x12.00-12 
8PR A6

318

654

1942

295

310

10.50I-12

9.50JA-12

2,7

Implement

Tubeless

+

400/50-15 
135 A8

400

795

2351

370

13LB

3,2

I-3

Tubeless

+

23x10.50-12 
10PR A6

272

574

1705

7.00l-12

8.50l-12

3,6

Implement

Tubeless

+

220/60-8 
74 A8 (62A8)

220

476

1392

1429

205

217

7.00I-8

8.00-8

2,0

Implement Plus

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*