Gardening Club Cars and Snow Tyres | T412 | Trelleborg Wheels UK

T412

Combined pattern for green area and farming.

Trelleborg-Light-Service-Tires-T412_200x281

The tyres for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Download

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

31x15.50-15 

398

788

2340

1,4

Tubeless

+

31x15.50-15 

402

818

2429

366

13

3,1

I

Tubeless

+

33x15.50-15 

395

842

2501

13

1,5

I

Tubeless

+

33x15.50-15 

395

842

2501

13

2,0

I

Tubeless

+

320/55-12 
105 A8

316

655

1945

10.50l-12

1,6

I

Tubeless

+

Web applications

Resources

Product videos

New products

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*