Orca | Trelleborg Wheels United Kingdom

Orca (Standard)

Orca is designed with one objective: performance at a competitive price. For applications that are not in constant use or that carry a lower load, Orca proves itself as the most cost effective tyre in its class.

Long mileage, low energy consumption and excellent cut resistance all mean that Orca delivers a solid performance at the right price.

Orca tyres are available in the most common sizes in both LOC and NON LOC.

Available Compounds:  

Standard Black – Designed to run on both internal combustion and electric trucks.

Non-Marking – Non-marking compound for use in applications where floor care is essential.


Download

Orca Brochure Metric Sizes

Balanced performance  

Download (pdf)

Technical Data

metric sizes


Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
4.00-8 3.00D-8 Orca 94 398 1105 950 730 950 865 730
15x4½-8 3.00D-8 Orca 110 373 1210 1040 800 1040 945 800
5.00-8 3.00D-8 Orca 114 452 1650 1420 1090 1420 1290 1090
16x6-8 4.33R-8 Orca 143 409 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 Orca 147 445 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 Orca 132 380 1360 1170 900 1170 1065 900
6.00-9 4,00E-09 Orca 130 520 2190 1885 1450 1885 1715 1450
21x8-9 6,00E-09 Orca 180 514 3205 2760 2120 2760 2505 2120
6.50-10 5.00F-10 Orca 153 568 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 Orca 175 450 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 Orca 187 574 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 Orca 163 646 3385 2915 2240 2915 2645 2240
23x10-12 8.00G-12 Orca 219 570 4380 3770 2900 3770 3425 2900
27x10-12 8.00G-12 Orca 235 670 4530 3900 3000 3900 3540 3000
7.00-15 5.5-15 Orca 162 717 4115 3545 2725 3545 3220 2725
7.50-15 6.5-15 Orca 186 743 4530 3900 3000 3900 3540 3000
8.25-15 6.5-15 Orca 192 803 5515 4745 3650 4745 4310 3650
28x9-15 7.0-15 Orca 200 680 4530 3900 3000 3900 3540 3000
250-15 7.0-15 Orca 206 709 5515 4745 3650 4745 4310 3650
250-15 7.5-15 Orca 206 709 5515 4745 3650 4745 4310 3650
300-15 8.0-15 Orca 244 807 6795 5850 4500 5850 5310 4500
355/65-15 9.75-15 Orca 260 809 9060 7800 6000 7800 7080 6000

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*