Trelleborg M² | Solid Resilient Forklifts Tires | Trelleborg Wheels United Kingdom

Trelleborg M² (Premium)

Discover the unique features and benefits of the Trelleborg M²

Trelleborg M² resilient tyres feature the Pit Stop Line wear indicator. The Pit Stop Line ensures that users get maximum whole-life value from their choice of tyre by always replacing them at the right time and being able to keep forklift downtime to a minimum, as well as always knowing that their tyres are safe to use.

Available Compounds:  

Standard Black – Designed to run on both internal combustion and electric trucks.

Long Distance Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.

Man-Toter – A softer version of the M2, designed for personnel carriers and in-plant utility vehicles.

Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the Trelleborg M².

Trelleborg M² Brochure Metric Sizes

Premium Performance  

Download (pdf)

Technical Data

metric sizes






Actual Dimensions [mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
4.00-8 3.00D-8 M2/RIB 124 409 1175 1010 775 1010 915 775
4.00-8 3.75P-8 M2
124 409 1175 1010 775 1010 915 775
15x4½-8 3.00D-8 M2/RIB 117 376 1210 1040 800 1040 945 800
5.00-8 3.00D-8 M2 122 457 1650 1415 1090 1420 1285 1090
5.00-8 3.75P-8 M2/RIB
152 457 1740 1495 1150 1495 1360 1150
16x6-8 4.33R-8 M2 152 406 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 M2 157 457 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 M2 132 380 1360 1170 900 1170 1060 900
6.00-9 4,00E-09 M2/RIB 140 526 2190 1885 1450 1885 1715 1450
21x8-9 6,00E-09 M2 185 518 3205 2760 2120 2760 2505 2120
6.50-10 5.00F-10 M2 160 577 2720 2340 1800 2340 2125 1800
6.50-10 5.50F-10 M2
160 577 2720 2340 1800 2340 2125 1800
180/60-10 5.00F-10 M2 157 458 2795 2405 1850 2405 2185 1850
200/50-10 6.50F-10 M2 191 457 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 M2 201 584 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 M2/SM 173 650 3385 2915 2240 2915 2645 2240
23x10-12 8.00G-12 M2 239 587 4380 3770 2900 3770 3425 2900
27x10-12 8.00G-12 M2 239 678 4530 3900 3000 3900 3540 3000
315/45-12 10.00G-12 M2 279 572 5210 4485 3450 4485 4075 3450
7.00-15 5.5-15 M2 180 729 4115 3545 2725 3545 3220 2725
7.50-15 5.5-15 M2
193 747 4530 3900 3000 3900 3540 3000
7.50-15 6.5-15 M2
193 747 4530 3900 3000 3900 3540 3000
8.25-15 6.5-15 M2 208 808 5515 4745 3650 4745 4310 3650
28x9-15 7.0-15 M2 224 693 4530 3900 3000 3900 3540 3000
250-15 7.0-15 M2 224 711 5515 4745 3650 4745 4310 3650
250-15 7.5-15 M2
224 711 5515 4745 3650 4745 4310 3650
300-15 8.0-15 M2 257 813 6795 5850 4500 5850 5310 4500
355/45-15 9.75-15 M2 288 683 6610 5690 4375 5690 5165 4375
355/50-15 9.75-15 M2 284 711 6610 5690 4375 5690 5165 4375
355/65-15 9.75-15 M2 282 808 9060 7800 6000 7800 7080 6000
7.50-16 5.5-16 M2
208 808 4645 4000 3075 4000 3630 3075
9.00-20 6.5-20 M2
221 973 6795 5400 4500 5400 4905 4500
10.00-20 6.5-20 M2
249 1011 7365 5850 4875 5850 5315 4875
10.00-20 8.0-20 M2
249 1011 7550 6000 5000 6000 5450 5000
12.00-20 8.0-20 M2/SM
259 1092 9515 7560 6300 7560 6870 6300
12.00-20 8.5-20 M2
259 1092 9515 7560 6300 7560 6870 6300
12.00-20 10.0-20 M2/SM
312 1090 9815 7800 6500 7800 7085 6500
355/50-20 10.0-20 M2/SM 310 833 10420 8970 6900 8970 8140 6900

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*