Forestry Tractor Tyres and Wheels | Trelleborg Wheels

Forestry tractors

Discover our quality tyres for forestry tractors. Find a solution for all work environments – whether you need tyres that can handle heavy applications, or forestry wheels that provide maximum traction.

5Products
Trelleborg - Forestry Tractors - T410 Agroforest
T410 Agroforest
  • Reinforced sidewall to guarantee minimum impact and perforation
  • Special lug shape to ensure excellent grip and traction on tough terrains
  • Highly stable during heavy applications thanks to the shoulder design
Read more

Trelleborg - Forestry Tractors - Forestry Skidder T418
Forestry Skidder T418
  • The perfect solution for heavy-duty log skidding service
  • Maximum cut and tear resistance for increased tyre life
  • Deep lugs that provide maximum traction and strong grip
Read more

Trelleborg - Forestry Tractors - Twin Forestry T414
Twin Forestry T414
  • Excellent traction without using any anti-slide device
  • The angle of the lugs gives extra pulling force and brilliant accessibility
Read more


Forestry Tractors-Tubes
Tubes
  • Completely air and water-tight, even under heavy loads
  • Rim is resistant to corrosion or chemical attack from antifreeze or other substances
Read more