Forestry Skidders | Trelleborg Wheels

Forestry Skidders

4Product
Trelleborg - Forestry Skidders - Forestry Skidder T418
Forestry Skidder T418
  • The perfect solution for heavy-duty skidding logging service
  • Maximum cut, tear resistance for longer life time
  • Deep and strong lugs that provide and maximize traction and strong grip
Read more

Trelleborg-Forestry-Tires- Twin Forestry T414_1024x575
Twin Forestry T414
  • Excellent traction without using any anti slide device
  • The angle of the lugs gives extra pull force and brilliant accessibility
Read more

Forestry Skidders-Wheels & Rims-Trelleborg
Wheels & rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more