Forestry Harvesters, Forwarders & Trailers | Trelleborg Wheels

Forestry Harvesters, Forwarders & Trailers

8Products
Trelleborg Forestry T440_1024x575
Twin Forestry T440
  • Exclusive new tread designs for top self-cleaning and all-terrain traction
  • Maximum grip, maximum performance with and without tracks
  • Steel belted tyres with improved resistance properties for tough non-stop performance
Read more

Twin Forestry T480
  • A perfect fit with tracks for exceptional grip
  • Unique tread design with inter lug-terraces for effective self-cleaning
  • Steel belted tires with improved resistance properties
Read more

Trelleborg-Forestry-Tires- Twin Forestry T404_1024x575
Twin Forestry T404
  • Excellent traction without using any anti slide device
  • The angle of the lugs gives extra pull force and brilliant accessibility
Read more

Trelleborg - Forestry Harvesters - Twin Forestry T414
Twin Forestry T414
  • Excellent traction without using any anti slide device
  • The angle of the lugs gives extra pull force and brilliant accessibility
Read more

Trelleborg-Forestry-Tires- Twin Forestry T421_1024x575
Twin Forestry 421SB
  • Excellent traction without using any anti slide device
  • The angle of the lugs gives extra pull force and brilliant accessibility
Read more

Trelleborg-Forestry-Tires- Twin Forestry T428_1024x575
Twin Forestry 428SB
  • The wide, flat tyre profile ensures excellent compatibility with tracks and chains
  • The extra rubber reinforcement in the shoulder area reduces wear and tear from tracks and chains
Read more

Forestry Harvesters-Wheels & Rims-Trelleborg
Wheels & rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more