Brawler HD Skid Steer Solidflex Traction | Trelleborg Wheels United Kingdom

Brawler HD Solidflex Skid Steer

Brawler Skid Steer tyres are designed to eliminate downtime and provide superior performance in severe duty applications.

They feature an enhanced rubber compound designed for greater resistance to cutting and chunking. 

• Durable cut resistant rubber compound eliminates downtime caused by tyre damage

• No specialized equipment required to install

• Passed the rigorous testing of OEMs such as Bobcat, Case, Caterpillar, Gehl and New Holland

Download

Brawler HD Skid Steer

Premium Construction Solid  

Download (pdf)

Brawler Mining tires brochure

Engineered for the extreme  

Download (pdf)

Technical Data

metric sizes
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
31x6x10 10-16.5 785 254 157 48 104 3000
33x6x11 12-16.5 840 279 155 61 127 3600
36x7x11 14-17.5 915 279 168 71 155 3885

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*