C-800 R4 | Trelleborg Wheels United Kingdom

C-800 R4 (OTR)

The C-800 R4 is designed for use on Backhoes. The wide profile offers a large surface area for better stability and improved flotation.

The C-800 R4 (12.5/80-18) is designed for use on the front of Backhoes. The wide profile offers a large surface area for better stability and improved flotation.

The C-800 R4 (17.5L-24, 19.5L-24 and 21L-24) is designed for use on the rear of Backhoes. This profile has an extra-wide lug which provides increased chip and chunk resistance.

• Improved Flotation

• Excellent Stability

• Longer Tyre Life

• Sidewall Protection

• Increased Chip & Chunk Resistance


Download

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [mm] Inflation Pressure [bar] Load Capacity @ 40 km/h
[kg]
Weight
[kg]
10.5/80-18 12 W9-18 907 274 22 4.3 2060 32
12.5/80-18 12 9.0-18 987 308 26 3.7 2650 41.4
16.9-24 12 DW15L-24 1309 429 26.5 2.6 3250 74
16.9-28 12 DW15L-28 1410 429 27 2.6 3450 85
17.5L-24 10 DW15L-24 1241 445 26 2.2 2800 74.5
18.4-26 12 DW16L-26 1426 467 29 2.5 4000 105
19.5L-24 12 DW16L-24 1314 495 28 2.4 3450 93.6
21L-24 14 DW18L-24 1378 533 32 2.5 4250 116

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*