C-800 F3 | Trelleborg Wheels United Kingdom

C-800 F3 (OTR)

The C-800 F3 is designed for use on the front of Backhoes. The wide profile offers a large surface area for better stability and improved flotation.

The C-800 F3 (11L-16) a is designed for use on the front of Backhoes. The wide profile offers a large surface area for better stability and improved flotation.

• Improved Flotation

• Excellent Stability

• Longer Tyre Life

• Sidewall Protection

• Increased Chip & Chunk Resistance

Download

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [mm] Inflation Pressure [bar] Load Capacity @ 40 km/h
[kg]
Weight
[kg]
11L-16 10 8.0-16 838 279 11 3.6 1120 22.7

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*