Premium tyre designed for demanding material handling environments
Up to 20% increase in load carrying capacity
Designed to provide maximum traction in both indoor and outdoor applications
The aggressive tread pattern is designed to provide maximum traction in both in-plant and outdoor applications.
Available Compounds:
Standard Black – Designed to run on both internal combustion and electric trucks.
Non-Marking – Non-marking compound for use in applications where floor care is essential.
Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.