Material Handling Tyres | PR | Trelleborg Makes a Major Move into Earth Moving at INTERMAT 2018
Trelleborg introduces its new Earth-Moving-Radial series, the EMR range, at INTERMAT, the International exhibition for construction and infrastructure industry, which will take place from 23 to 28 April 2018 at Paris Nord Villepinte, France.
Paolo Pompei, President Trelleborg, said: “The introduction of the new EMR range stands as a key milestone for Trelleborg in the construction tyre industry.
“After the great success of our Brawler series for waste and recycling operations, we are now introducing the state of the art EMR range to the earth moving segment, with its all-steel radial pneumatic tyre technology.
“In all tyre segments that Trelleborg is operating in, our ambition is to become the customer’s first choice, providing solutions that are able to accelerate the performance of our customers in a sustainable way.”
The Trelleborg EMR range is engineered to enhance productivity in critical construction applications. It delivers both premium damage protection and durability, while its multi surface tread design provides control and perfect grip on sand, rock, gravel or soil.
The strong full-steel radial pneumatic carcass of the EMR tyre, as well as its advanced compound, assure long life. In addition, it offers equal load distribution for a comfortable drive while keeping fuel consumption low. Designed for loader and dumper applications, the EMR range consists of 22 sizes from 24 inch to 33 and is suitable for open pits and quarries, underground mines, as well as general construction.
At INTERMAT, Trelleborg will also showcase the Brawler HPS Soft Ride. The new version of the Brawler solid tyre offers significantly improved operator comfort and equipment-life through reduced vibration, while retaining the signature Brawler life performance in the most difficult of applications. A solid tyre that is very tough, yet much less stiff, this means that users gain all the benefits of a premium solid tyre with a more comfortable ride for operators. It offers no loss of load-index and increased efficiency even at higher operating speeds.
“The adoption of the Brawler series in mining applications all around the world is growing fast. It is contributing significantly to drive the association of the Trelleborg brand with innovation, business acceleration and premium service; supporting our long term strategy to become a world leader in the specialty tyre segment,” concludes Pompei.
For more information on the new EMR range and the Brawler Soft Ride, visit booth G 042 in the hall 5A.Download the entire PDF document of the press release
Trelleborg Makes a Major Move into Earth Moving at INTERMAT 2018