blue-self-cleaning

Blue Self Cleaning

Excellent self-cleaning


The inter-lug terracing is an advanced design at the base of the lug which helps with mud ejection, maximising the self-cleaning capability of the tyre.

The unique tread design distinguishes the entire TM range giving Trelleborg tyres excellent self-cleaning properties.

Under the same operating conditions the TM tyre, unlike its main brand competitors, ensures two main advantages:

  • higher traction capability under torque conditions (a)
  • less soil transferred to roads reducing risk of accidents (b)