Split Wheels

Split Wheels

Trelleborg Split Wheels are suitable for small and medium industrial trailers, forklift trucks, ground support equipment, baggage carts and many related applications.

Trelleborg_Wheels_Split_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Split wheels are constructed so that when the two pieces are securely bolted together they combine to form a rim having two fixed flanges and an attachment disc. These wheels are suitable for small and medium industrial trailers, forklift trucks, ground support equipment, baggage carts and many related applications.

• 8” – 12” Solutions 

• Suitable for resilient and tube type pneumatic tyres

• Available without a valve slot

Downloads

Industrial Wheels

 

Download (pdf)

Technical Data

8"– 12"

Diameter Wheel Size Tire Size
8 2.50C-8 4.00-8
2.50C-8 15x4½-8
3.00D-8 15x4½-8
3.00D-8 4.00-8
3.00D-8 5.00-8
4.33R-8 18x7-8
9 4.00E-9 140/55-9
4.00E-9 6.00-9
10 5.00F-10 180/60-10
5.00F-10 6.50-10
12 5.00S-12 6.00-12
5.00S-12 7.00-12

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*