Press-On Wheels

Press-On Wheels

Trelleborg’s Press-On-Band Wheels are designed for heavy load applications and counterbalanced forklift and trailers. 

Trelleborg_Wheels_Press-On_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Press-On-Band Wheels are designed for heavy load applications and counterbalanced forklift and trailers. 

• Up to 30” Solutions 

• Any size and thickness 

• Optional mold on construction

• Heavy duty Press-On-Band for applications such as passenger boarding bridges with loads up to 16 tons

Downloads

Industrial Wheels

 

Download (pdf)

Technical Data

Up to 30"

  Diameter Width Thickness
Min mm 160 50 4
Min inches 6 2 02
Max mm 1000 500 30
Max inches 40 20 12

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*