3-Piece Wheels

3-Piece Wheels

Trelleborg’s 3-Piece Lock Ring Wheels are designed for ordinary applications. 

Trelleborg_Wheels_3-Piece_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s 3-Piece Lock Ring Wheels are designed for ordinary applications. 

• 20” Solutions 

• Forklift & industrial trailer applications

• Ideal solution for medium duty, tube type pneumatics or light duty resilient applications


Downloads

Industrial Wheels

 

Download (pdf)

Technical Data

20"– 24"

Diameter Wheel Size Tire Size
20 6.5-20 8.25-20
6.5-20 9.00-20
7.0-20 10.00-20
7.0-20 9.00-20
7.5-20 10.00-20
7.5-20 31x10-20
7.5-20 31x12-20
7.5-20 36x14-20
8.0-20 10.00-20
8.0-20 11.00-20
8.0-20 12.00-20
8.5-20 12.00-20
10.0-20 12.00-20
10.0-20 355/50-20
10.0-20 40x14-20
16.0-20 465/55-20
24 8.5-24 12.00-24
10.0-24 12.00-24
10.0-24 14.00-24

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*