Tyres for Articulated Tractors

Articulated Tractors

8Products

TM1060
  • Trelleborg head lug family look secures long life
  • The interlug terraces maximizes selfcleaning
  • Dual angle lug shape increase traction & comfort
Read more

Trelleborg-Agricultural Tires-TM900HighPower_1024x575
TM900 High Power
  • Developed to be fitted on high powered tractors with an high load capacity requirement
  • Able to transfer to the ground the high torque of the biggest agricultural vehicles
  • Great traction on all kind of soils
Read more

Agricultural Tires/Trelleborg-Agricultural Tires-TM800_1024x575
TM800
  • D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar
  • Extra-large tread pattern
  • Able to carry heavy loads and to work at very low pressure
Read more


Trelleborg-Agricultural Tires-Twin Tractor T414_1024x575
T414 Twin Tractor
  • Pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning
Read more

TrelleborgCerchio_1024x575
Wheels & Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more