T513

T513

Farming tyre with extra good sidewall stability.

Trelleborg-Light-Service-Tires-T513_200x281

The tyes for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Downloads

Tyres and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

 
 

123 2 3,2,3 34

0

+

100/85-6 
46 A6 (34A6)

100

338

150

160

2.50A-6

2.50C-6

2,8

Implement

Tubetype

4.10/3.50-6

+

3.00-4 
4PR A6

83

272

808

2.10-4

2.5-5

3,5

Implement

Tubetype

3.00-4

+

3.50-8 
4PR A6

98

399

1185

2.50A-8

2.10-8

2,8

Implement

Tubetype

3.50-8

+

4.00-8 

107

426

1271

2.50A-8

3.00

2,8

I

Tubetype

4.00-8

+

4.00-4 
4PR A6

114

315

936

3.00-4

2,8

Implement

Tubetype

3.00-4

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*