Orca

Orca (Standard)

Orca is designed with one objective: performance at a competitive price. For applications that are not in constant use or that carry a lower load, Orca proves itself as the most cost effective tyre in its class.

Long mileage, low energy consumption and excellent cut resistance all mean that Orca delivers a solid performance at the right price.

Orca tyres are available in the most common sizes in both LOC and NON LOC.

Available Compounds:  

Standard Black – Designed to run on both internal combustion and electric trucks.

Non-Marking – Non-marking compound for use in applications where floor care is essential.


Downloads

Orca Brochure Metric Sizes

Balanced performance  

Download (pdf)

Orca Brochure Imperial Sizes

Balanced performance  

Download (pdf)

Technical Data

metric sizes


Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
4.00-8 3.00D-8 Orca 94 398 1105 950 730 950 865 730
15x4½-8 3.00D-8 Orca 110 373 1210 1040 800 1040 945 800
5.00-8 3.00D-8 Orca 114 452 1650 1420 1090 1420 1290 1090
16x6-8 4.33R-8 Orca 143 409 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 Orca 147 445 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 Orca 132 380 1360 1170 900 1170 1065 900
6.00-9 4,00E-09 Orca 130 520 2190 1885 1450 1885 1715 1450
21x8-9 6,00E-09 Orca 180 514 3205 2760 2120 2760 2505 2120
6.50-10 5.00F-10 Orca 153 568 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 Orca 175 450 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 Orca 187 574 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 Orca 163 646 3385 2915 2240 2915 2645 2240
23x10-12 8.00G-12 Orca 219 570 4380 3770 2900 3770 3425 2900
27x10-12 8.00G-12 Orca 235 670 4530 3900 3000 3900 3540 3000
7.00-15 5.5-15 Orca 162 717 4115 3545 2725 3545 3220 2725
7.50-15 6.5-15 Orca 186 743 4530 3900 3000 3900 3540 3000
8.25-15 6.5-15 Orca 192 803 5515 4745 3650 4745 4310 3650
28x9-15 7.0-15 Orca 200 680 4530 3900 3000 3900 3540 3000
250-15 7.0-15 Orca 206 709 5515 4745 3650 4745 4310 3650
250-15 7.5-15 Orca 206 709 5515 4745 3650 4745 4310 3650
300-15 8.0-15 Orca 244 807 6795 5850 4500 5850 5310 4500
355/65-15 9.75-15 Orca 260 809 9060 7800 6000 7800 7080 6000

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*