cd1

Trelleborg introduces XP700 tyre for low intensity material handling applications

Trelleborg XP700 720x405
Trelleborg launches the XP700 tyre for low intensity material handling applications.

The new XP700 tyre features deep lugs for enhanced traction and a compact lateral block design to minimize vibration. Designed to perfectly match the needs of low intensity material handling operations, the new XP700 delivers reliability, adequate load capacity and good steering ability, while minimizing downtime to keep costs under control.

The tyre also incorporates Trelleborg’s easy to recognize, user-friendly labelling system to help customers select the right tyre for their operations according to application specific requirements and intensity, improving overall performance.

Alessio Bucci, Product Marketing Senior Manager at Trelleborg, says: “In today’s multitude of material handling operations, having the right solution is key to maximizing efficiency. As a tyre expert, Trelleborg keeps on delivering the perfect tyre for low intensity material handling applications with its new XP700 tyre. This follows the release of the XP800 for medium and the XP1000 for maximum intensity applications.”

Find out more about Trelleborg XP700 tyre here:
www.trelleborg.com/en/wheels/products-and-solutions/material-handling/forklift-tyres/solid-resilient-forklift-tyres/xp700

Download the Press Kit