V-Ring type L/LX  |  TWLXV1900-N6T50

TWLXV1900-N6T50
Stock (pcs.)
Please login
Installation Dimensions
For shaft diameter, d1 185 - 195 
Inside diameter d 171.0 mm
Available Sizes & References
V-ring Forsheda Ref. V-190L/LX 
TSS Part No. Type L TWVL01900 
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 80.0 °C
Speed max. 10.0 m/s
Pressure max. 0.0 MPa
Related Links
Material Data Sheet N6T50 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TWLXV1900-N6T50
test