Turcon® Double Delta® with O-Ring (as set)  |  PDD000100-M12T

PDD000100-M12T
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 10.0 mm
Groove Diameter, d1 h9 7.1 mm
Groove Width, L1 +0.2 2.4 mm
O-Ring
O-Ring Dimensions 6.07 x 1.78 mm
O-Ring TSS Part No. ORAR00010 
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 15 m/s
Pressure max. 35 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7T40 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD000100-M12T
test