Polypac® - Veepac for Rod  |  RCH0E1060-V0P0A

RCH0E1060-V0P0A
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9/F8 106.0 mm
Groove Diameter, d1 h11 135.0 mm
Groove Width, L -0.25 33.0 mm
Single Ring Height 5.65 mm
Available Sizes & References
Available upon request Yes 
Polypac Ref. No. CH 531417/NEI 
Not available with rubber V-ring Yes 
Seal Capabilities
Min. Temperature -20.0 °C
Max. Temperature 200.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
CAD Drawing Only available for registered members
RCH0E1060-V0P0A
test