Polypac® - Veepac for Rod  |  RCH0E0500-N0OOC

RCH0E0500-N0OOC
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9/F8 50.0 mm
Groove Diameter, d1 h11 65.0 mm
Groove Width, L -0.25 24.6 mm
Single Ring Height 4.34 mm
Available Sizes & References
Available upon request No 
Polypac Ref. No. CH 255196/NEI 
Not available with rubber V-ring No 
Related Links
CAD Drawing Only available for registered members
RCH0E0500-N0OOC
test