Polypac® - Veepac for Piston | PCH0E1500-V0P0C
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9/f8 | 150.0 mm |
Groove Diameter, d1 h11 | 120.0 mm |
Groove Width, L -0.25 | 44.0 mm |
Diameter d2 +/-0.1 | 149.0 mm |
Single Ring Height | 7.5 mm |
Available Sizes & References | |
---|---|
PolyPac Ref.No. | CH 590472/NEO |
Seal Capabilities | |
---|---|
Min. Temperature | -20.0 °C |
Max. Temperature | 150.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Not available with rubber V-ring | No |
Available upon request | No |