POLYPAC® Veepac | RCH000180-N00NX
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod/Groove Diameter, dN h9/F8 / d1 h11 | 18.0 mm |
Groove Diameter/Bore, D1 H11 / DN H9/f8 | 31.0 mm |
Groove Width, L -0.25 | 14.32 mm |
Diameter d2 +/-0.1 | 30.0 mm |
Single Ring Height | 2.56 mm |
Available Sizes & References | |
---|---|
Available upon request | No |
Polypac Ref. No. | CH 122070/B |
Not available with rubber V-ring | No |