Type DRV2  |  DRV204505-N9001

DRV204505-N9001
Stock (pcs.)
Please login
Installation Dimensions
Nominal flange size 1 1/4" 
OD 45.05 mm
W 2.8 mm
T 3.4 mm
Seal Capabilities
Min. Temperature -20.0 °C
Max. Temperature 100.0 °C
Static Pressure max. 42.0 MPa
Related Links
Material Data Sheet N9001 Only available for registered members
CAD Drawing Only available for registered members
DRV204505-N9001
test