Kantseal  |  DKAR00008-S76RH

DKAR00008-S76RH
Stock (pcs.)
No Longer Available
Installation Dimensions
Groove dimensions, D1 H11 7.92 mm
Groove dimensions, H +0.2 2.4 mm
Groove dimensions, L -0.05 1.45 mm
Radius, r max. 0.4 mm
Ring dimensions, ID 4.47 mm
Ring dimensions, W 1.68 mm
Ring dimensions, T 1.68 mm
Related Links
CAD Drawing Only available for registered members
DKAR00008-S76RH
test