Dualseal  |  DU0000150-Z22

DU0000150-Z22
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H8 15.0 mm
Groove Diameter, D1 h9 12.6 mm
Groove Width, L +0.2 3.6 mm
Radius, r ±0.2 0.3 mm
Related Links
CAD Drawing Only available for registered members
DU0000150-Z22
test