Dualseal  |  DU0000120-Z20

DU0000120-Z20
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H8 12.0 mm
Groove Diameter, D1 h9 9.6 mm
Groove Width, L +0.2 3.6 mm
Radius, r ±0.2 0.3 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Static Pressure max. 50.0 MPa
Related Links
CAD Drawing Only available for registered members
DU0000120-Z20
test