Self centering inch thread  |  DDW4C0821-4N4E

DDW4C0821-4N4E
Stock (pcs.)
Please login
Installation Dimensions
Dimensions, ID 13.74 mm
Dimensions, OD 20.57 mm
Dimensions, t 2.0 mm
Dimensions, d3 15.21 mm
Dimensions, dN 11.18 mm
Inch thread BSP 1/4 
Available Sizes & References
Dowty ref.No. 821 
Related Links
CAD Drawing Only available for registered members
DDW4C0821-4N4E
test