Self centering inch thread | DDW4C0820-4V49
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Dimensions, ID | 10.37 mm |
Dimensions, OD | 15.88 mm |
Dimensions, t | 2.0 mm |
Dimensions, d3 | 11.84 mm |
Dimensions, dN | 8.26 mm |
Inch thread | BSP 1/8 |
Available Sizes & References | |
---|---|
Dowty ref.No. | 820 |