Self centering inch thread  |  DDW4C0820-4N8E

DDW4C0820-4N8E
Stock (pcs.)
Please login
Installation Dimensions
Dimensions, ID 10.37 mm
Dimensions, OD 15.88 mm
Dimensions, t 2.0 mm
Dimensions, d3 11.84 mm
Dimensions, dN 8.26 mm
Inch thread BSP 1/8 
Available Sizes & References
Dowty ref.No. 820 
Related Links
CAD Drawing Only available for registered members
DDW4C0820-4N8E
test